Cancel
OK

You are here:

Inline filter with filter element according to DIN 24550

245 LE(N)

  • Size according to DIN 24550: 0040 … 0400
  • additional sizes: 0130, 0150
  • Nominal pressure 250 bar
  • Connection up to G1 1/2; SAE 1 1/2; SAE 24
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 12:42:45