Cancel
OK

You are here:

Inline filter with filter element according to DIN 24550

100 FLE(N)

  • Size 0045 … 0630
  • Max. operating pressure 100 bar
  • Flow, max. 1355 l/min
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 12:42:46