Cancel
OK

You are here:

Inline filter with filter element according to DIN 24550

350 LE(N)

  • Size 0063 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 650 l/min
  • Connection G 1, G 1, G1 1/4, G1 1/4, G1 1/2, G1 1/2, G1 1/2, G2, G2
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 12:42:49