Cancel
OK

You are here:

Radial piston motors

Hägglunds VI

  • Size 03300 … 38000
  • Displacement 3325 … 38000 cm³/rev
  • Specific torque 53 … 605 Nm/bar
  • Nominal speed 25 … 100 rpm
  • Maximum operating pressure 320 bar
Order


Subject to change, status 2019-11-19 10:05:44