Cancel
OK

You are here:

Double tank mounted return line filter with filter element according to DIN 24550

10 TD(N)

  • Size 0040 … 2500
  • Component series 1X
  • Max. operating pressure 10 bar
  • Flow, max. 1680 l/min
  • Connection G1 1/2, G1 1/2, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2019-05-06 21:22:15