Cancel
OK

You are here:

Duplex filter

100 FLD(N)

  • Size 0045 … 1000
  • Max. operating pressure 100 bar
  • Flow, max. 1570 l/min
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 12:57:38