Cancel
OK

You are here:

Block mounting filter, for lateral flange-mounting with filter element according to DIN 24550

450FEN0040 to 1000

  • Size 0040 … 1000
  • Component series 2X
  • Max. operating pressure 450 bar
  • Flow, max. 518 l/min
  • Connection up to DN 50
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 16:07:42