Cancel
OK

You are here:

Axial piston variable motor

A10VM series 52

  • Medium pressure motor with two-point control
  • Size 28 … 85
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuit
Order


Subject to change, status 2018-08-28 16:07:03