Cancel
OK

You are here:

Directional servo-valves, with mechanical position feedback

4WS2EM 10…XH...-102

  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 1G
  • Type of protection: Ex ia IIC T4 Ga according to EN 60079-0 / EN 60079-11
Order


Subject to change, status 2019-09-06 17:06:28