Cancel
OK

You are here:

Clamping and drive modules


Our clamping and drive modules constitutes complete drive systems, which delivered ready for connection. They are used for supplying hydraulic circuits with hydraulic fluid.


Clamping and drive modules

UPE 2

  • Drive power 1.1 / 2.2 kW
  • Component series 1X
  • Maximum operating pressure 700 bar

Control modules for clamping and drive modules UPE2

IH15BA

  • Component series 1X
  • Maximum operating pressure 500 bar

Drive modules

UPE 5

  • Drive power 2.2 … 4 kW
  • Component series 1X
  • Maximum operating pressure 250 bar

Control modules

IH15BB

  • Component series 1X
  • Maximum operating pressure 350 bar


Subject to change, status 2019-05-11 04:28:18