Cancel
OK

You are here:

Manifolds


We offer prefabricated control blocks and press modules, as well as customized solutions tailored to your technical requirements. On request, we design and manufacture individual manifolds. Here, Rexroth sets standards and holds the world record with a 28-tons control block.


Pump manifold blocks

PSBD02

  • Size 40, 71, 180, 355
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • Maximum flow 159 gpm

Press module for hydraulic presses

IH04C

  • Size 10, 16, 25, 32, 35
  • Component series 6X
  • Maximum operating pressure 5100 psi
  • Maximum flow 528 gpm
  • Hydraulic control for downstroke piston

Press modules, type P

IH04M(E).P

  • Size 32, 40, 50
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 291 gpm

Press modules, type B4

IH04MS.B4

  • Size 63, 80
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 793 gpm

Press modules, type L

IH04M.L

  • Size 20, 25, 32, 40, 50, 63, 80, 100
  • Component series 2X
  • Maximum operating pressure 4550 psi
  • Maximum flow 1189 gpm

Bar Manifolds

BM6PN

  • D03 (Size 6), Parallel Circuit Normal Flow

Bar Manifolds

BM6PH

  • D03 (Size 6), Parallel Circuit High Flow

Bar Manifolds

BM10PN

  • D05 (Size 10), Parallel Circuit Normal Flow

Bar Manifolds

BM10PX

  • D05 (Size 10), Parallel Circuit Extra High Flow with X & Y Ports

Bar Manifolds

BM16PN

  • D07 (Size 16), Parallel Circuit Normal Flow

Bar Manifolds

ABM6PN

  • D03 (Size 6), Parallel Circuit Normal Flow

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 08:41:49