Cancel
OK

USAEnglish

Select your location

International

Self-contained actuators


Servo-hydraulic actuator

CytroForce-M Integrated

  • Component series 1X
  • Nominal forces up to 43838 lbf
  • Maximum travel velocity 19.7 in/s
  • Maximum traveling distance 39.4 in

Self-contained actuator

CytroMotion

  • Component series 1X
  • Maximum pushing force up to 24729 lbf
  • Maximum speed 29.1 in/s
  • Maximum stroke length 31.5 in
  • Closed system

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2022-09-09 12:06:27