Throttle valves are used to limit the flow of actuator ports.
Throttle valves
MG
- Size 6 … 30
- Component series 1X
- Maximum operating pressure 315 bar
- Maximum flow 400 l/min
Throttle valve
FG
- Size 16 … 32
- Component series 2X
- Maximum operating pressure 315 bar
- Maximum flow 400 l/min
Throttle check valve
FK
- Size 16 … 32
- Component series 2X
- Maximum operating pressure 315 bar
- Maximum flow 400 l/min
Throttle valve
Z1FG
- Size 6
- Component series 4X
- Maximum operating pressure 315 bar
- Maximum flow 70 l/min
Throttle valve
Z.FG
- Size 10
- Component series 3X
- Maximum operating pressure 315 bar
- Maximum flow 160 l/min
Fine throttle
F
- Size 10, 5
- Component series 2X, 3X
- Maximum operating pressure 210 bar
- Maximum flow 80 l/min