Cancel
OK

You are here:

Flushing valve with pressure holding valve

SV 

  • For flushing out hydraulic fluid and dirt particles from the closed circuit
  • Size 40 … 90
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Closed circuit

Additional information



    Subject to change, status 2019-07-08 21:40:19