Cancel
OK

You are here:

Filter units


Where active cooling is required to remove heat caused by losses in hydraulic systems that are in continuous operation.


Filter unit with inline filter

ABUFG-2X

  • Component series 2X
  • Electric motor frame size 71M … 112M
  • Maximum operating pressure 10 bar
  • With gerotor pump or external gear pump
  • With low-pressure inline filter

Filter unit with inline filter

ABUFG

  • Component series 1X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 10 bar
  • With gerotor pump or external gear pump
  • With low-pressure inline filter

Filter cooler unit with inline filter according to DIN 24550

ABUKG

  • Component series 4X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 10 bar
  • With gerotor pump, external gear pump SILENCE PLUS or screw spindle pump
  • With low-pressure inline filter
  • With plate heat exchanger


Subject to change, status 2019-05-11 04:28:20