Cancel
OK

USAEnglish

Select your location

International

Miniature Ball Rail Systems

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • All steel parts of the runner block and the guide rail are made of corrosionresistant,martensitic steel
  • Low friction

The miniature version of the ball rail systems has been developed for a variety of applications which require ball-bearing longitudinal guides with extremely small size and high load-bearing capacity:

 

Textile machinery
Laboratory automation
Medical technology
Automation technology
Fine mechanics
Handling and robotics
Semiconductor industry
Optical industry

 

The guide units have exactly the same load ratings in all four high load directions, high load-bearing capacity in all directions of load, including high load torques about all axes, due to a design of largest possible ball sizes.

They are characterized by optimal discharge and low friction. From size 15 onwards, there is a lubricating nipple on the face and a lateral relubrication option.

Optionally available from size 9 is a cover strip made of stainless steel to close the fixing holes. All steel parts of the runner block and the guide rail are made of corrosion-resistant, martensitic steel.

 


Miniature Ball Runner Block

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • Low friction
  • All steel parts of the runner block are made of corrosion-resistant, martensitic steel.
  • The runner blocks are delivered on a mounting aid.

Miniature ball guide rails

  • Guide rails made of corrosion-resistant, martensitic steel.
  • Cover strip optional (made of corrosion-resistant steel)

Subject to change, status 2021-08-25 10:05:52