Cancel
OK

You are here:

Ball Transfer Units

  • Types for all standard applications and for many special solutions
  • Easy mounting and extraction
  • Conveying speed up to 2 m/s with all versions
  • Consistently high quality
  • High rationalization effect

Additional information



Ball transfer units with sheet steel housing

R0530...

  • Extremely small ball transfer unit
  • Very compact designs
  • Low cost
  • For high loads

Ball transfer units with plastic load balls

R0531...

  • Particularly suitable for transporting sensitive materials such as glass, polished aluminum, brass and steel sheets
  • Very compact designs
  • Low cost

Ball transfer units with reinforced steel housing

R0535...

  • For heavy impact loads
  • For very high loads

Ball Transfer Units with clip as fastening element

R0536...

  • Easily mountable and extractable from the load side
  • Fixing is by means of spring clips, which permit generous tolerances in the mounting hole
  • Reinforced cover to withstand heavy impact loads

Ball transfer units with solid steel housing

R0533...

  • With low, high or without collar
  • Without felt seal
  • Very smooth running
  • Low cost
  • Very compact designs

Ball transfer units without housing

R0534...

  • Low space requirement
  • Easy mounting
  • Mounting via holes in the collar
  • Low cost

Spring-loaded Ball Transfer Units

R0532...

  • Ball Transfer Units are supported on springs and mounted under preload in a housing
  • Ball Transfer Unit recedes into its housing under high loads

Ball Transfer Units with plastic housing

R0530 .0

  • For special applications (e.g. for lightweight ball transfer tables)

Subject to change, status 2019-08-09 03:35:43