- AOK and AGK drive units are ready-to-install drive axes with ball screw assemblies;
nut housings, and pillow block units
- They are available in three sizes with freely configurable lengths up to 5600 mm
- In conjunction with the Rexroth rail systems, you are given all the design freedom
you need to build a machine
- High positioning accuracy and repeatability thanks to the ball screw assembly with
backlash-free, pre-tensioned nut system
- Variable lengths and versions thanks to configuration with numerous options
AOK and AGK Drive Units consist of Rexroth's proven Ball Screw Assembly (BASA - BAll Screw Assembly), which with Nut Housings and Pillow Block Units make it into a ready-to-install
drive axis. When combined with an external linear guide, this Drive Unit becomes a
fully functional linear axis for a variety of applications.
Open-type drive units with ball screw drive
AOK
- AOK Drive Units in open format are ready-to-install drive axes consisting of a ball
screw drive with nuts and pillow blocks, as well as an optional Nut Housing
- Three coordinated sizes in any length up to Lmax.
- A version with fixed and floating bearing or also with only fixed bearing is available
- Driven by precision ball screw assembly in rolled design in accordance with DIN 69051:
Screw available in tolerance grade T5 or T7, different nut versions to select from
depending on the size and lead, three different preloads to select from (C1, C2, and
C3)
- Pillow blocks available in aluminum or steel design
Closed-type drive units with ball screw drive
AGK
- AGK closed-type drive units are ready-to-install drive axes consisting of ball screw
assemblies, nut housings, and pillow blocks, as well as an aluminum protective profile
with cover strip as an enclosure
- Three coordinated sizes in any length up to Lmax.
- The Rexroth Ball Screw Assembly is optimally protected by the protective profile with
steel or polyurethane sealing strip
- Driven by backlash-free, pre-tensioned ball screw assembly in rolled design in accordance
with DIN 69051 in the tolerance grade T5 or T7:
- High traversing speeds thanks to large leads with simultaneously high precision over
long lengths