Cancel
OK

You are here:

Miniature Ball Runner Blocks, standard, SNS

R0442

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • The runner blocks are delivered on a mounting aid.
  • Low friction
  • All steel parts of the runner block are made of rust and acid resistant material similar to ISO 683-17 / EN 10088
Order

Additional information



Subject to change, status 2019-07-06 07:16:14