Cancel
OK

You are here:

Fixed pumps


Axial piston fixed pump

A2FO series 6x

  • All-purpose high pressure pump
  • Size 5 … 1000
  • Nominal pressure up to 400 bar
  • Maximum pressure up to 450 bar
  • Open circuit

Axial piston fixed pump

A2FO series 70

  • Compact high-pressure pump with short installation length
  • Size 45 … 90
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Open circuit

Axial piston fixed pump

A4FO

  • All-purpose high pressure pump with through drive
  • Size 22 … 500
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open circuit

Axial piston fixed pump

A17FO series 10

  • High pressure pump for applications in commercial vehicles
  • Size 23 … 107
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit

Axial piston fixed pump

A17FNO series 10

  • Designed for application in commercial vehicles with standard-pressure requirements
  • Size 125
  • Nominal pressure 250 bar
  • Maximum pressure 300 bar
  • Open circuit


Subject to change, status 2019-07-08 15:40:29