Cancel
OK

You are here:

BODAS controllers


The RC controllers are the heart of the BODAS system with multifunctional inputs and outputs for the control of the electrohydraulics components in the machine. BODAS RC controllers are optimally meeting the requirements of mobile working machines with a diversified application spectrum.


In complex applications, multiple controllers can be connected via the CAN bus to form a network. Safety features integrated in the standard version enable simple and reliable machine diagnostics.


BODAS controller

RC4-5/30

  • Inputs total: 30
  • Current controlled power ouputs: 4
  • Other switching power outputs: 5
  • Analog outputs: 1
  • CAN bus interfaces: 2

BODAS controller

RC5-6/40

  • Inputs total: 30
  • Current controlled power ouputs: 5
  • Other switching power outputs: 6
  • Analog outputs: 2
  • CAN bus interfaces: 2x CAN / CAN FD, 1x CAN / ISOBUS

BODAS controller

RC10-10/31

  • Inputs total: 53
  • Current controlled power ouputs: 10
  • Other switching power outputs: 10
  • Analog outputs: 6
  • CAN bus interfaces: 3 + 1x ISOBUS

BODAS controller

RCE10-10/31

  • Inputs total: 41
  • Current controlled power ouputs: 9
  • Other switching power outputs: 5
  • Analog outputs: 6

BODAS controller

RC12-10/30

  • Inputs total: 75
  • Current controlled power ouputs: 12
  • Other switching power outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4

BODAS controller

RC20-10/30

  • Inputs total: 75
  • Current controlled power ouputs: 20
  • Other switching power outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4

BODAS controller

RC28-14/30

  • Inputs total: 75
  • Current controlled power ouputs: 28
  • Other switching power outputs: 14
  • Analog outputs: 5
  • CAN bus interfaces: 4

Controllers

SRC

  • Customer-specific controllers for applications in mobile machines
  • Robust mechanics based on Bosch case modules
  • High EMV > 100 V/m
  • Up to 4 CAN bus interfaces
  • Optional LIN, ISO K-Line


    Subject to change, status 2019-07-08 21:00:28