Cancel
OK

You are here:

Gears


Rexroth offers a wide selection of planetary gearboxes for the whole range of mobile applications.

Planetary gearboxes are used as propel drives in tracked vehicles or as wheel drives in wheeled vehicles as well as swing drives for rotary motion and as winch drives for lifting and lowering loads.

The planetary gearboxes have two, three or more planetary stages. They are available with a number of different Rexroth hydraulic motor variants.


Travel gears

HYDROTRAC GFT 8000

  • For travel drives in tracked and wheeled vehicles
  • Two- or three-stage planetary gearbox
  • Can be combined with Rexroth’s extensive line of motors
  • Perfect matching of the gearbox ratio with the hydraulic motor
  • Torque output 7376 … 95883 lb-ft

Travel gears

ROTATRAC eGFT 8000

  • For travel drives in wheeled and tracked vehicles
  • Three or four-stage planetary gearbox
  • Can be combined with SMG electric motors from Bosch and others
  • Perfect matching of the gearbox ratio with the electric motor
  • Torque output 11063 … 30978 lb-ft

Travel gears

HYDROTRAC GFT

  • For travel drives in tracked and wheeled vehicles
  • Also suitable for other rotary motion sequences, e.g. drum drives, milling drum drives etc.
  • Three or four-stage planetary gearbox
  • For attachment of Rexroth fixed or variable motors (A2FM/E, A6VM/E)
  • Torque output 118010 … 331903 lb-ft

Swing gear

MOBILEX GFB 8000

  • For the swing drive of the superstructure, e.g. of excavators, cranes, forestry machines, ship unloaders
  • For use in all applications where precise positioning is necessary
  • Two- or three-stage planetary gearbox
  • For attachment of Rexroth fixed or variable motors in space-saving plug-in design
  • Torque output 6269 … 22127 lb-ft

Swing gear

MOBILEX GFB

  • For the swing drive of the superstructure, e.g. of excavators, cranes, forestry machines, ship unloaders
  • For use in all applications where precise positioning is necessary
  • Two- or three-stage planetary gearbox
  • For attachment of Rexroth fixed or variable motors in space-saving plug-in design
  • Torque output 2950 … 50375 lb-ft

Winch gear

MOBILEX GFW 5000

  • For direct installation in winch drums, e.g. for drilling rigs and cranes
  • Two- or three-stage planetary gearbox
  • Rope pull force 10116 … 72613 lbf
  • Torque output 5532 … 77444 lb-ft

Winch gear

MOBILEX GFT-W

  • For direct installation in winch drums, e.g. for crane applications
  • Three or four-stage planetary gearbox
  • Rope pull force 83854 … 153769 lbf
  • Torque output 103259 … 239708 lb-ft


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-08-28 16:38:45