Cancel
OK

You are here:

Synchronous linear motors

  • Self-cooled synchronous linear motors ML3 with iron core for feeding forces of up to 4,500 N
  • Liquid-cooled synchronous linear motors MLF with iron core for feeding forces of up to 21,500 N
  • Ironless synchronous linear motors MCL up to 1,400 m/min maximum speed

Additional information


Synchronous linear motors with iron core

ML3

  • Maximum forces 120 … 4,500 N
  • Nominal speed VN 95 ... 650 m/min
  • Compact design with high force density
  • High feed system power
  • Low cogging force and force ripple

Synchronous linear motors with iron core

MLF

  • Maximum force FMax 1,150 … 21,500 N
  • Nominal speed VN 315 ... 650 m/min
  • Compact dimensions
  • Full stainless steel enclosure in IP65
  • Minimum heat dissipation thanks to water cooling

Synchronous linear motors without iron core

MCL

  • Maximum force FMax 72 … 3,320 N
  • Maximum speed for F max VF Max 0 … 340 m/min
  • Excellent synchronization quality, no cogging forces
  • Low own weight, high acceleration and dynamics
  • Simple integration thanks to various mounting planes


Subject to change, status 2020-05-20 08:12:39