Cancel
OK

You are here:

I/O system for the control cabinet

Inline (IP20)

  • Compact, modular, and simple
  • Space-saving I/O technology for DIN rail mounting
  • Individually combinable modules
  • Innovative assembly and installation concept

Additional information


    Inline, the freely-scalable, IP20 rated, I/O system for fast control cabinet installation, either locally in the CML control or as a remote I/O station.


    Fieldbus couplers

    • Sercos fieldbus coupler
    • PROFINET RT fieldbus coupler
    • ETHERNET fieldbus coupler
    • PROFIBUS fieldbus coupler
    • 8 digital inputs, 4 digital outputs

    Analog input modules

    • For the acquisition of analog signals
    • Current and voltage measuring ranges
    • 2, 4 or 8 channels
    • Measured value display 16 bits
    • Connection of sensors in 2-, 3- and 6-wire technology

    Analog output modules

    • For the output of analog signals
    • Current and voltage ranges
    • 1 or 2 channels
    • 16 bits output value
    • Overload and short-circuit protected

    Digital input modules

    • For the acquisition of digital signals
    • 24 V DC
    • 8 channels
    • Connection of sensors in 1-, 2- and 3-wire technology
    • Filter times configurable

    Digital output modules

    • For the output of digital signals
    • 24 V DC/0.5 A or 0.2 A per channel
    • Short-circuit-proof outputs
    • Connection of actuators in 1-, 2-, or 3-wire connection technology

    Supply/section modules

    • Backfeed/feed from UM and US
    • Backfeed/feed from UANA and UL
    • Segmenting with or without fuse
    • Segmenting with or without diagnosis

    Technology modules

    • For the acquisition of encoder positions (SSI or incremental encoders)
    • Counting of pulses
    • Output of PMW signals

    Temperature modules

    • For the acquisition of resistive temperature sensors or thermocouples
    • 2 or 8 inputs
    • Overload and short-circuit protected
    • Connection of actuators in 2-, 3-, or 4-wire connection technology

    Communication modules

    • For connecting serial interface devices
    • Baud rates up to 115.2 kBaud
    • RS-232 and RS-484/422
    • Multi-protocol support
    • DALI master for light control

    Relay modules

    • For switching of DC and AC voltages
    • 1 or 4 channels
    • 253 V AC and 250 V DC
    • Max. 3 A switching current

    Safety modules

    • Safety-oriented inputs and outputs
    • Safe relay module
    • SIL 3 according to IEC 61508/EN 61508
    • SIL CL 3 according to EN 62061
    • PL e acc. to EN 13849-1

    Block I/O modules

    • Manage low I/O traffic cost effectively
    • Saves time by eliminating project planning and also through easy installation
    • Separate module, sensor and actuator supply increases equipment availability
    • Digital and analog modules
    • Block module for controlling hydraulic axes


    Subject to change, status 2019-05-08 19:30:01