Cancel
OK

You are here:

Compact converter

  • 0.15 kW ... 110 kW power range
  • 3.3 A ... 350 A maximum current
  • 110 V ... 500 V direct power supply
  • High overload capacity
  • Compact design for single-axis applications

Additional information


The converters in the IndraDrive C series generate a DC bus voltage from the supply voltage and convert it into a controlled AC output voltage of variable amplitude and frequency for operating a servo motor. The compact design includes additional mains connection components and is therefore particularly suited for single-axis applications.

The converters in the IndraDrive Cs series also come with an integrated control unit.


IndraDrive Cs

HCS01

  • 0.15 kW ... 14 kW power range
  • 3.3 A ... 54 A maximum current
  • 110 V ... 500 V direct power supply
  • High overload capacity
  • Compact design for single-axis applications

IndraDrive C

HCS02

  • 1.5 kW ... 11 kW power range
  • 12 A ... 70 A maximum current
  • 200 V ... 500 V direct power supply
  • 2.5x overload capacity
  • Compact design for single-axis applications

IndraDrive C

HCS03

  • 22 kW ... 110 kW power range
  • 70 A ... 350 A maximum current
  • 400 V ... 500 V direct power supply
  • 1.5x overload capacity
  • Compact design for single-axis applications


Subject to change, status 2019-05-08 18:47:24