You are here:

Pilot-operated


Pressure reducing valve, pilot-operated

DR 10 K

  • Size 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 100 l/min

Pressure reducing valve, pilot-operated

ZDR 10 V

  • Size 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 100 l/min

Pressure reducing valve, pilot-operated

DR(C)

  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min

Pressure reducing valve, pilot-operated

DR

  • Size 10 … 25
  • Component series 1X; 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min

Pressure reducing valve, pilot-operated

3DR 10P

  • Size 10
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 120 l/min

Pressure reducing valve, pilot-operated

3DR 16P

  • Size 16
  • Component series 5X
  • Maximum operating pressure 250 bar
  • Maximum flow 220 l/min

Pressure reducing valve, pilot-operated

Z3DR 6 V

  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min

Pressure reducing valve, pilot-operated

Z3DR 10 V

  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 120 l/min


Subject to change, status 2017-12-14 12:46:26