Cancel
OK

You are here:

Vane pumps

Additional information


    Vane pumps are available in a wider range of sizes. They are used in applications requiring medium operating pressures and low noise emissions.


    Adjustable vane pumps, pilot operated

    PV7...C/D/N/W

    • Frame size 10, 16, 25, 40, 63, 100
    • Size 14 … 150
    • Component series 1X
    • Maximum operating pressure 160 bar
    • Maximum displacement 150 cm³

    Variable vane pumps, direct controlled

    PV7...A

    • Frame size 06, 20
    • Size 10 … 25
    • Component series 1X, 2X
    • Maximum operating pressure 100 bar
    • Maximum displacement 25 cm³
    • Maximum flow 36 l/min

    Fixed displacement vane pumps

    PVV

    • Frame size 1, 2, 4, 5
    • Size 18 … 193
    • Component series 1X
    • Maximum operating pressure 210 bar
    • Maximum displacement 193.4 cm³
    • Maximum flow 285 l/min

    Fixed displacement vane pumps

    PVQ

    • Frame size 1, 2, 4, 5
    • Size 18 … 193
    • Component series 1X
    • Maximum operating pressure 210 bar
    • Maximum displacement 193.4 cm³
    • Maximum flow 285 l/min

    Fixed displacement vane pumps

    PVH

    • Fixed displacement
    • Frame size 1, 2
    • Size 16 … 79
    • Nominal pressure 290 bar
    • Maximum pressure 320 bar
    • Displacement 15.9 … 79.3 cm³

    Subject to change, status 2019-09-07 06:41:09