Cancel
OK

You are here:

Electro-hydraulic control systems

  • The SY(H)DFE is an electro-hydraulic control system on the basis of axial piston variable displacement pumps for the variable:
    - pressure control
    - flow control
    - alternating p/Q control and
    - power limitation (optional)

The Rexroth-SYDFE is an electro-hydraulic control system based on an axial piston variable displacement pump for controlling pressure, flow and power without throttling losses in the energy line. The advantages are robustness, high efficiency, energy efficiency as well as a dynamic and highly accurate regulation.


Pressure and flow control system

SYDFE1-2X

  • With axial piston variable displacement pump A10VSO.../31
  • Size 18 … 140
  • Component series 2X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Analog, configurable

Pressure and flow control system

SYDFE1-3X

  • With axial piston variable displacement pump A10VSO.../32
  • Size 45 … 180
  • Component series 3X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYDFEC-2X

  • The requested product is no longer in our current series product portfolio.
    For further information, please contact us.

Pressure and flow control system

SYDFEC-3X

  • The requested product is no longer in our current series product portfolio.
    For further information, please contact us.

Pressure and flow control system

SYDFED-2X

  • With axial piston variable displacement pump A10VSO.../31
  • Size 18 … 140
  • Component series 2X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYDFED-3X

  • With axial piston variable displacement pump A10VSO.../32
  • Size 45 … 180
  • Component series 3X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYDFEE-2X

  • With axial piston variable displacement pump A10VSO.../31
  • Size 18 … 140
  • Component series 2X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Analog, configurable

Pressure and flow control system

SYDFEE-3X

  • With axial piston variable displacement pump A10VSO.../32
  • Size 45 … 180
  • Component series 3X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYDFEF-2X

  • With axial piston variable displacement pump A10VSO.../31
  • Size 18 … 140
  • Component series 2X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN

Pressure and flow control system

SYDFEF-3X

  • With axial piston variable displacement pump A10VSO.../32
  • Size 45 … 180
  • Component series 3X
  • Maximum operating pressure 280 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYDFEn-2X

  • The requested product is no longer in our current series product portfolio. Possible product alternative is the SY(H)DFEDn (RE30035 / RE30030 / RE30630).
    For further information, please contact us.

Pressure and flow control system

SYDFEn-3X

  • The requested product is no longer in our current series product portfolio. Possible product alternative is the SY(H)DFEDn (RE30035 / RE30030 / RE30630).
    For further information, please contact us.

Pressure and flow control system

SYHDFEC-1X

  • The requested product is no longer in our current series product portfolio.
    For further information, please contact us.

Pressure and flow control system

SYHDFED-1X

  • With axial piston variable displacement pump A4VSO
  • Size 40 … 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYHDFEE-1X

  • With axial piston variable displacement pump A4VSO
  • Size 40 … 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYHDFEF-1X

  • With axial piston variable displacement pump A4VSO
  • Size 40 … 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog

Pressure and flow control system

SYHDFEn-1X

  • The requested product is no longer in our current series product portfolio. Possible product alternative is the SY(H)DFEDn (RE30035 / RE30030 / RE30630).
    For further information, please contact us.

Subject to change, status 2021-09-07 12:06:25