Cancel
OK

You are here:

Precision Modules

  • Extremely compact and rigid precision steel profile (frame) with reference edge and integrated Rexroth guide tracks
  • Rexroth precision ball screw assembly in tolerance grade T7 with backlash-free nut system
  • Fixed bearing cross tie made of aluminum with pre-tensioned ball bearings and screw journal
  • Floating bearing cross tie with double ball bearing

Additional information


Rexroth precision modules are precise, ready-to-install linear systems with high performance features in compact dimensions. Rexroth offers an attractive price/performance ratio and short delivery times.


Precision Modules

PSK

  • Extra-reinforced and high-precision drive unit with very small dimensions
  • Optimal travel, high load capacities, high precision and rigidity thanks to the integrated Rexroth Ball Rail System
  • High positioning accuracy and repeatability thanks to the ball screw assembly with backlash-free nut system
  • High movement speed with simultaneously high precision thanks to the ball rail systems, large screw diameters and leads, and double floating bearing system
  • Precise alignment and secure mounting of attachments thanks to the thread and pin holes in the carriage


Subject to change, status 2017-12-18 18:33:47