Cancel
OK

You are here:

Feed Modules

  • Optimal travel, high load capacity and high rigidity thanks to the integrated, zero-clearance ball rail system
  • Compact design
  • High positioning accuracy and repeatability thanks to the ball screw assembly with backlash-free nut system
  • Sealed linear guide

Additional information


Rexroth VKK Feed Modules are precise, ready-to-install linear systems with high performance features in compact dimensions. They are particularly suitable for handling tasks that require high precision and simultaneously place high demands on force and torque transmission. Due to the low moving mass, VKK Feed Modules are ideal for use as Z-axes in vertical movements.



Feed Modules with ball screw drive

VKK

  • Extremely compact aluminum profile (frame) with two zero-clearance ball rail systems
  • Integrated precision ball screw assembly (BSA) in tolerance grade 7 with backlash-free nut system


Subject to change without notice, last update 2017-12-07 11:45:11