Cancel
OK

You are here:

Filter

Additional information


    Oil is the central component of every hydraulic system. If a system fails, this is mostly caused by oil contamination. Rexroth filters and cleaning systems for hydraulic oil and lubricating oil applications ensure ideal operating conditions throughout the entire life cycle.


    Rexroth filter materials

    • Filter material configurations:
      PWR...: Glass fiber material with three filter-effective layers
      H...XL: Glass fiber material with two filter-effective layers
      H...PZ: Glass fiber material with two filter-effective layers
      P...: Filter paper for lubricating oil and pre-filtration
      VS...: Non-woven material for cooling lubricant applications
      AS...: Aquasorb material (water-absorbing)
      M...: Non-woven metal fiber for special fluids and high temperatures
      G...: Stainless steel fabric (cleanable filter elements)

    Subject to change, status 2020-08-05 12:39:01