Products
OverviewIndustries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewThe main concern of modern production is to avoid waste. The MPS Manual Production Systems from Rexroth have been developed strictly in line with aspects for lean production, enabling simple and fast planning and implementation of lean production installations.
The demands on modern, lean production are more than just focusing on individual modules. In fact, an integrated system with a uniform implementation concept comes to the forefront. At Rexroth, this concept is reflected by the MPS philosophy.
Choose from custom products, which enable you to put together the perfect solution using numerous parameters. Or select from standard products with fixed dimensions.
In addition, a comprehensive program of accessories consisting of workstation lighting, power supply, height adjustment, information provision and positioning of tools, as well as ESD components and swivel work chairs, is available.
Your advantages:
Find out more about the complete portfolio in our PDF-Catalog
When dealing with numerous variants, customized workstation material shuttles enable you to precommission a material shuttle with the associated parts for each variant.
Logistics material shuttles are used to manually link a supermarket shelf with workstations, to link two workstations or production islands, or to supply workstations with material from a supermarket.
FiFo stations can be compared to a supermarket for floor rollers, material shuttles and commissioning shuttles. The supermarket's size can be adjusted easily and quickly to your individual needs through the modular rail system.
EcoFlow components are used to implement material flow systems at workstations, to link workstations, as well as in the warehouse and commissioning area. EcoFlow eases worker strain because products and workpiece pallets are conveyed on manual slide sections.
Find out more about the complete portfolio in our PDF-Catalog
Whether commerce, trade or industry: The flow rack systems can be used as a supermarket shelf at a central point or to directly supply containers at the workstation.
Your benefits:
Find out more about the complete portfolio in our PDF-Catalog
The EcoShape tubular framing system literally rounds up the aluminum profile portfolio as it enables easy connections between square and round elements. The T-slot enabled system is fully compatible with the Rexroth’s Aluminum Framing System and Manual Production Systems.
Create individual solutions in a lean way for equipment such as workstations, material shuttles, or flow racks in line with the poka yoke and Kaizen principles.
The components for the tubular framing system are included in Rexroth's MTpro planning software and are strikingly easy to cut, to assemble and to handle. This saves time and cost designing and setting up your system.
Key features:
Many people spend the majority of their lives at their workstation – particularly in the production sector. Ergonomics and a healthy posture are important for your staff as they work on production lines, machinery or conveyor belts. A good swivel work chair must provide optimal support to dynamic sitting if it is to promote the health of the people using it. It must be able to be customized to the particular user and the typical movements made while working.
Key features:
As an interactive software solution ACTIVE Cockpit processes and visualizes production data in real time. ACTIVE Cockpit networks IT applications such as production planning, quality data management and e-mailing with the software functionality of machines and plants. The information is the basis for decisions and process improvements.
Your benefits:
ACTIVE Shuttle helps increasing the automation of your intralogistics processes and material supply. The ACTIVE Shuttle Management System (AMS) enables highly flexible order management, in which orders can be entered manually or automatically fed via third systems.