Home > Products > Product Groups > Assembly Technology > Topics > Material and Information Flow Technology > Chain conveyor system VarioFlow plus
VarioFlow plus - The innovative chain conveyor system
Content Bosch Rexroth's VarioFlow plus conveyor is the easiest to assemble, quietest, most flexible and energy-efficient plastic chain conveyor available. It ships fast, too, and is now part of Rexroth's award-winning GoTo focused delivery program.
VarioFlow plus is a flexible, modular plastic chain conveyor system used for moving high volume packaged goods and other consumer goods, such as packaged foods, pharmaceuticals and healthcare products. It can be used to move products horizontally, vertically, on incline or decline, overhead, sub-floor, around obstacles and over long distances. Workpiece pallets can be used to convey products in applications where positioning or higher precision is needed.
Plastic Chain Conveyor VarioFlow plus Featured Videos
VIDEO: VarioFlow plus Overview
VIDEO: VarioFlow plus Application
What can we help you do next?
- Applications/Markets
Applications:
- Machine Linking
- Packaged goods transport
- Product transport using workpiece pallets (called "pucks" in some industries; "vials" in the pharmaceutical industry)
- High volume material transport
- Filling, capping, labeling line for personal products
- Product accumulation and buffering
Ideal For:
- Automotive & Machined Parts
- Electronics
- Packaged Food
- Paper (Tissue) & Packaging
- High Volume Prescriptions
- Personal Products, Medical & Pharmaceutical Industry
- Optical
- Tobacco
- Key Benefits
Key Benefits:
- Optimised use of space
- Easy assembly - Up to 40% less planning & assembly time
- More mounting options
- Optimised product handling due to specific chain types
- Improved energy efficiency due to reduced friction
- Less wear and tear on chains - longer product lifespan
- Less noise - Up to 10% lower noise emissions
- Free trial of MTpro
- Free selection of motor mounting position on-site
- Drive & curve wheels can be coupled
- No time-consuming machining of gliding surfaces
- Easier to clean & maintain MHRA compliance
- Notable Features
Notable Features:
- Market-best lead times via GoTo™ Focused Delivery Program
- Rivet-less design
- Multiple motor mounting options
- Multiple chain options
- New chain design that reduces friction and noise
- Available in stainless steel or aluminium
- MTpro Layout and Design Toold - Offers layout designer, chain tensile force calculations and supports other MT/Assembly Technology products
- Standard conveyor chain widths range from 65mm to 320mm
- Optimised sliding characteristics for chains & slide rails
- Built-in drainage surfaces
- No lubrication needed
- MHRA-compliant
Flexible planning and fast commissioning thanks to intelligent solutions
Market requirement
- High flexibility and planning freedom during configuration
- Easy assembly and commissioning
Our Solution
- Universal basic units with separate drive kits
- Hollow shafts on both sides of the drive and return unit
- Lateral mounting of the slide rails
- Optimised connection technology
Your benefits
- Numerous combination options thanks to a modular system
- Free selection of the motor mounting position on-site
- Additional transmission interfaces (active bridge)
- Drive and curve wheels can be coupled
- No time-consuming machining of the gliding surfaces
- Minimisation of noise and wear
- Time savings thanks to fewer fasteners
Optimal work conditions thanks to quiet operation and easy maintenance
Market requirement
- Quite operation
- Maintenance-friendly conveyor system
Our Solution
- Optimised sliding characteristics for the chains and slide rail
- Gliding surface does not require any machining
- Fewer joints and low-friction materials
- Decoupling of chain links using various materials
- Rolling friction for all track widths in the horizontal curves
Your benefits
- Best-possible work conditions thanks to minimal operation noise
- Longer service life
- Reduced downtime