United Kingdom

Select your location

United Kingdom
  • Home
 

BODAS tools

Content

Supplementing our controller and display program we can offer a wide range of tools for service and development. The portfolio includes not only software tools for parameterisation and programming of controllers but also development accessories for diagnosis and simulation.

Contact

Please get in touch with a Bosch Rexroth Mobile Electronics specialist:

Phone: 0345 6044106

Email: sales@boschrexroth.co.uk

 
 

BODAS-service

  • PC software for service and commissioning
  • Set up of parameters on BODAS conrollers, even without programming knowledge
  • Access to error memory and diagnostic information
  • Integrated data logger to plot measured variables over time
  • Simple optimisation of machine parameters


BODAS-design

  • Development environment for the programming of application software for BODAS controllers
  • Programming languages of the IEC61131-3 standard
  • Quick and efficient application software development
  • Integrated simulation and debugging functions
  • Optimal for adjustment development of ASopen and ASlib products


 

C-API

  • Programming interface for the development of application software for BODAS controllers
  • C-Application programming interface
  • Easy transfer of programs written in C to BODAS controllers
  • Incl. library with predefined controller functions
  • Configured for optimum actuation of the Rexroth hydraulic components


Display Configuration Tool DCT

  • PC software for creating a configuration file for BODAS displays DI3
  • Graphic-supported configuration process
  • Development of graphic interfaces for individual display pages (e.g. dashboard)
  • Download configuration file to DI3 display


 

Measuring adapter MA

  • Break-out box for commissioning or machine diagnostics
  • Easy measurement of all controller's inputs and outputs
  • For use at the operator's place or at the harness of the machines
  • Feed in of external signals
  • Fault simulation via disconnection and connection of contacts


Universal test box TB3

  • Universal test box for BODAS RC controllers
  • Access to controller interfaces
  • Simulation of controller input and output signals
  • For the development of application software at the workplace
  • Integrated frequency generators