Indonesia

Select your location

Indonesia
The image shows a tablet with a login screen in the center and a hand icon. Above the tablet are three circular icons: an eye, an icon that says "UX" and an icon with various sliders. On the bottom left, a red button with the inscription "Express Wizard".

Level Up Your Mobile Robots.

Rexroth ROKIT aXessor

Rexroth ROKIT aXessor – Your GUI for Powerful Software and Hardware

The ROKIT aXessor by Bosch Rexroth is an intuitive graphical user interface (GUI) enabling central access to all ROKIT components. The comprehensive technologies and high-performance software and hardware solutions can be controlled and linked with the clear and user-friendly interface of the ROKIT aXessor. No expert knowledge is required to use the ROKIT aXessor – which ramps up the efficiency of integration, setup and operation.

Optimal transparency of your ROKIT components

Visualize your entire fleet and stay in control of the system with the help of the ROKIT aXessor. The graphical user interface enables you to easily manage your automated guided vehicles (AGV), autonomous mobile robots (AMR) or manual forklifts by pooling processes and work steps.

User-centered operation makes the difference

The ROKIT aXessor offers you a completely new kind of industrial user interface, because it was developed from the user’s perspective. The modern gamification approach, combined with Bosch Rexroth’s know-how and feedback from ROKIT aXessor users, guarantees you an easy introduction to all ROKIT products and their inspirational use.

The image shows the key visual of the ROKIT robotics kit by Bosch Rexroth. The "ROKIT aXessor" overlay, the "SOFTWARE" button and the ROKIT aXessor icon are selected.

Your Benefits

The image shows a rectangular symbol with an eye in the center surrounded by six dots connected to the eye by lines.

TRANSPARENT – STAY ON TOP OF THINGS

  • Central access to ROKIT components
  • Fleet tracking – administration and visualization
  • Efficient commissioning and operation
  • Targeted feedback via notifications
  • Traceability and system overview

The image shows an icon with a hand tapping the outline of a user avatar with its index finger.

USER-CENTERED – YOUR EASY CONTROL CONCEPT

  • One control concept for all ROKIT components
  • Clear, wizard-supported operation
  • Compatible with various operating systems (Linux/Windows)
  • Customizable (light/dark mode; multilingual)
  • Gamification: intuitive, inspiring and interactive use
  • User-friendly: no expert knowledge required

Explore the Features* of the Rexroth ROKIT aXessor

* depends on the selected ROKIT components

Features ROKIT aXessor

Quick start – express mapping: The easiest and fastest way to record the environment and kick-start the localization (based on SLAM – simultaneous localization and mapping).

Fleet manager: Allows easy and intuitive management and operation of the ROKIT Locator fleet.

Visual recording: Supports the commissioning of complex use cases through live mapping.

Reference alignment: Alignment of the ROKIT Locator map to an existing coordinate system.

Central map management: Allows an efficient handling of the maps of the entire ROKIT Locator fleet.

Live view: Visualization of the entire ROKIT Locator fleet.

Manual map alignment: Adjust the map with offsets and rotations.

Masking: Hides vehicle contours in sensor data.

Map expansion: Allows users to extend existing maps as well as to replace map zones.

Event center: Quick and organized access to all notifications of the ROKIT components.

Various login options: Enables the user to log in flexibly and situationally.

Security: Secure state-of-the-art communication with certificates.

Licensing: Deploys a new license to ROKIT components and provides an overview of all licensed devices and their status.

Support: Quick and easy support with automatically generated reports.

One Pager

Get a first overview of the ROKIT aXessor

Download PDF

Release News

Get an overview of the ROKIT aXessor releases

Against a dark background with an axial grid line is a dot with the text "V 1.0" next to it. To the right of this is another point with the text "V 1.1
  • On a dark background with an axial gridline there is one dot having the text “V 1.0” next to it.

    Rexroth ROKIT aXessor

    Release 1.0

  • On a dark background with an axial gridline there is one dot having the text “V 1.0” next to it.

    Rexroth ROKIT aXessor

    Release 1.1

On a dark background with an axial gridline there is one dot having the text “V 1.0” next to it.
On a dark background with an axial gridline there is one dot having the text “V 1.0” next to it.

Rexroth ROKIT aXessor

Release 1.0

The ROKIT aXessor provides

  • a user-friendly control center,
  • various login possibilities and connection types to choose from,
  • a quick start with express mapping,
  • an easy and fast configuration, operation and interaction with the ROKIT Locator Clients and Server as well as
  • an efficient administration and improved live visualization of your ROKIT Locator Fleet.

Based on a game engine, the ROKIT aXessor focuses on the customer experience by using gamification elements and optimizes the handling of complex use cases.

The release is available for Windows and Linux.

On a dark background with an axial gridline there is one dot having the text “V 1.0” next to it.
On a dark background with an axial gridline there is one dot having the text “V 1.0” next to it.

Rexroth ROKIT aXessor

Release 1.1

  • Configuration and visualization of up to two laser scanners

ROKIT aXessor News

Robotics Webcast – Episode 2

Robotics Webcast – Episode 2

Get the latest news about our Rexroth ROKIT components

The pictures show two men in conversation. One wears a white shirt and gray pants, the other a dark suit, white shirt and tie. In the background you can see a production plant.

Interested?

We look forward to answering your questions about Rexroth ROKIT as well as the individual ROKIT components.

Feel free to contact us.