ENERGIZE YOUR INTRALOGISTICS
with the autonomous Mobile Robot (AMR) ACTIVE Shuttle
The AMR ACTIVE Shuttle makes it possible to enter the factory of the future today. Without adapting your existing factory infrastructure, the ACTIVE Shuttle is quickly implemented, intuitive to operate, fully networked and safe to use! ACTIVE Shuttle automates and standardizes your internal material and goods flow. In the future, transport your floor rollers loaded with small load carriers (KLT) in a highly flexible and safe manner. The ACTIVE Fleet Manager (AFM) enables highly flexible order management, in which orders can be entered manually or fed in automatically via third-party systems. The ACTIVE Shuttle communicates via the VDA 5050 interface with third-party systems for controlling the fleet.
Bosch Rexroth and K.Hartwall are collaborating on integrated, automated solutions for material transport in production facilities. The partnership combines two autonomous vehicles: the AMR ACTIVE Shuttle by Bosch Rexroth, designed for lighter loads (up to 260 kg), and the AGV A-MATE® FreeLift by K.Hartwall, suitable for transporting Euro pallets and heavier materials. Both systems operate through the AMS fleet management system, compliant with the VDA 5050 standard, allowing for route planning, integration with ERP or WMS systems, and user-friendly operation without advanced technical knowledge. These solutions are already in use in industrial facilities, significantly improving intralogistics.
  AMR ACTIVE Shuttle