The image shows a white stylized pin with a hook in the tip and a hole in the pin head. Horizontally, various models of automated guided vehicles and manual forklifts can be seen. In the hole of the pin is an Automated Guided Vehicle (AGV). Level Up Your Mobile Robots.

Rexroth ROKIT Locator – Your flexible localization software for mobile robots

Contact us
A-Mate AGVs by K.Hartwall driving in an exhibition hall K.Hartwall & ROKIT: From concept to deployment in record time

K.Hartwall drastically reduces the integration effort for its A-MATE® AMRs by using ROKIT Locator and ROKIT Navigator. The seamless VDA 5050 integration and commissioning in just one week set new standards for efficiency in customer projects.

Learn more
The image shows a white stylized pin with a hook in the tip and a hole in the pin head. Horizontally, various models of automated guided vehicles and manual forklifts can be seen. In the hole of the pin is an Automated Guided Vehicle (AGV). Request a free trial

We offer you the opportunity to test the Rexroth ROKIT Locator for your application in the field and provide you with support. Please use the contact form to let us know your request.

Contact us
A white line starting with a white arrow with red outline and a white pin at the top in the foreground and ending with a white flag in the back of the image. Above the line are three circles with three different symbols. Localization and navigation made easy

The ROKIT Locator is perfectly suited for use with the navigation software ROKIT Navigator – for precise localization and efficient motion planning of your mobile robots.

ROKIT Navigator
The image shows the key visual of the ROKIT Robotics Kit from Bosch Rexroth, consisting of four overlays for the respective product names aXessor, ROKIT Locator, ROKIT Navigator and the ROKIT Motor. The lettering “UX” is displayed in the center. It is surrounded by a circle with a red border, which consists of the buttons “SOFTWARE”, “HARDWARE” and “SERVICE” as well as the respective product icons. Five mobile robots are lined up below the symbol. Are you looking for modular solutions?

With the Robotics Kit ROKIT and ctrlX AUTOMATION, you benefit from modular software and hardware solutions that you can combine with each other or with third-party solutions as required.

Watch the video

Rexroth ROKIT Locator – Your precise real-time localization for mobile robots

You are looking for software for real-time localization of mobile transport robots that can be easily and quickly integrated into your systems? With the laser-based localization software ROKIT Locator from Bosch Rexroth, the search is over. Thanks to the flexible integration options, easy commissioning and intuitive use of the localization software, you can reduce your development and application efforts as well as the service needs of your end customers with the ROKIT Locator. This not only shortens your time-to-market, but also allows you to focus fully on your differentiating features. In addition to the software-only solution, we also offer you the ROKIT Locator.Box, where the software is pre-installed on a compact industrial computer and ready for immediate use. Rely on proven Bosch Rexroth technology and benefit from localization software that is being used thousandfold by customers in various industries and application areas worldwide.

Laser-based localization and mapping software

The Rexroth ROKIT Locator is a laser-based software for simultaneous localization of your mobile robots and mapping of dynamic environments (SLAM). The powerful algorithm uses the information from up to two laser scanners installed on the vehicle to reliably capture and map the natural environment (natural feature navigation). In addition, the real-time location system (RTLS) detects changes in the environment while driving, automatically updates the digital map of the surroundings and then makes it available to the entire ROKIT Locator fleet (automatic map update). Localization is reliable, robust and accurate to within a centimeter – without the use of reflectors or markers. In special situations such as open spaces, additional sensor data such as wheel rotation (wheel odometry fusion) can be optionally taken into account.

Features and benefits of the localization software

The graphical user interface aXessor shows the completion of a digital map of the surrounding area, including the time required, kilometers driven and average driving speed.

Express mapping

No infrastructure adjustments or expert knowledge required – map your environment with just one click.

Blue grid map with white structures depicting a warehouse. At one point there is a locating pin and a glowing dot. The structure around it is colored red. It says underneath: Initial localization without prior knowledge.

Initial localization

Our ROKIT Locator is able to locate itself automatically after a change of position.

White structures depicting a warehouse environment are shown on a blue grid background. Three locating pins are distributed between the structures, each hovering over a glowing dot. The structures around the dot are colored red. At one point, the structures change color and therefore glow light blue. It says underneath: Automatic map update for all vehicles.

Automatic map update

The real-time location system automatically detects changes in the environment, continuously updates the digital map and shares it with the entire ROKIT Locator fleet.

A blue grid map shows two superimposed coordinate systems and reference points.

Reference Alignment

The ROKIT Locator Map can be easily aligned with your existing coordinate system.

The graphical user interface aXessor shows a black rectangle on which structures of a warehouse can be seen. The rear structures are white, the front ones are light blue. This area is described as Zone_1. You can see a blue trajectory that runs through the structures. This trajectory ends in an arrowhead.

Map expansion

Our real-time location system allows users to extend existing ROKIT Locator maps and replace map zones.

A split screen shows two black backgrounds with grid lines. Each shows an identical trajectory and an arrowhead. While only a few red structures are visible on the left, both blue and red structures are visible on the right.

Dual laser

Depending on the application and need, the ROKIT Locator can support up to two lasers. This enhances the robustness of your AGV.

A white graphical user interface shows a black map of the surroundings with grid lines. White storage structures can be seen. Above this is a red axis cross. The coordinates for the X and Y axes are shown to the right.

Manual map alignment

Adjust your digital warehouse map with offsets and rotations according to your individual needs.

A dark blue rectangle with a grid and two black triangles can be seen on a white graphic surface. Various details about the laser are shown next to it.

Masking

The ROKIT Locator makes it possible to hide vehicle contours in the sensor data.

Storage environments can be seen in a three-part image. Some white structures can be seen on the left. "lidar sensor only" is written above them. In the middle, only a few structures can be seen, with "lidar sensor and wheel odoemtry" above them and a gray background with an AGV on the right. Above this it says "comparison to simulated data".

Wheel odometry fusion

In special situations, such as on open spaces, additional sensor sources can be integrated as an option. The recorded laser data can then be merged with the estimated vehicle movement from the wheel rotations, for example.

A rectangular black background with grid lines can be seen on a white graphical user interface. On it are red and white structures of a storage environment. In the center is a blue arrow from which a trajectory runs upwards. Halfway up is a marker labeled Landmark_1.

Visual recording

Visual recording supports the commissioning of complex use cases through live mapping.

A black rectangle with grid lines can be seen on a white graphic surface. On top of this are white structures, some of which are colored red or blue. In the center is an arrow in a box. To the right of this is "Laser Calibration". Below this is an input mask.

Auto-calibration

Auto-calibration for even easier commissioning: With this function, the existing sensors can automatically be calibrated to each other.

A black square with grid lines and white and red structures as well as a green arrow can be seen on a white graphical user interface. Messages are displayed to the right.

Real-time diagnostic information

Real-time diagnostic information is visualized for you. In addition, we have extended the feature Event Center notifications to include the ROKIT Locator diagnostic messages.

A black square with grid lines and white and red structures is displayed on a white graphical user interface. A green arrow with a trajectory shows the ROKIT_Locator_Client_1. The localization details such as sensor data or map updates are listed to the right.

Extended localization details

Within the live view of our GUI, you get a visual overview of extended localization data and information of the ROKIT Locator algorithm for a better understanding of the parameters.

Blue background with four boxes, three of which are white and one blue. The picture is based on the theme of modularity.

Flexibility

  • Select components that suit your needs
  • Continue to use your existing software and hardware solution
  • Integrate ROKIT into a wide variety of vehicle types and applications
Blue background with a white stopwatch and an arrow in front of the stopwatch pointing upwards to the right.

Efficiency and robustness

  • Save time and resources
  • Deliver high-speed automation in intralogistics
  • Focus on the features that differentiate you from others – let ROKIT take care of everything else
  • Benefit from a resilient robotics kit with powerful algorithms, durable and proven components, industrial-grade software and supplementary services
Blue background with a light blue hand icon that clicks on a white box.

Easy application

  • Less effort for integration, setup, production and maintenance thanks to easy applicability without expert knowledge
  • Experience new standards in the industrial sector thanks to the user-friendly approach
  • Benefit from the graphical user interface aXessor: It allows you an easy and comfortable installation and administration of the ROKIT components.
The image shows the key visual of the ROKIT Robotics Kit from Bosch Rexroth, consisting of four overlays for the respective product names aXessor, ROKIT Locator, ROKIT Navigator and the ROKIT Motor. The lettering “UX” is displayed in the center. It is surrounded by a circle with a red border, which consists of the buttons “SOFTWARE”, “HARDWARE” and “SERVICE” as well as the respective product icons. Five mobile robots are lined up below the symbol.

A modular toolkit for AGV/AMR

The key to quick and easy automation of mobile robots is modularity. With the automation kit ctrlX AUTOMATION and ROKIT – The Robotics Kit, Bosch Rexroth offers flexible and modular software and hardware solutions that enable you as a manufacturer to easily implement your know-how, develop mobile robots quickly and thus set yourself apart from the competition. Flexibly combine the required individual components from robotics and automation with other solutions from Bosch Rexroth, partners and third-party providers and benefit from a compact design, low integration effort and simple commissioning of the user-friendly, modular solutions.

Learn more
Learn more

ROKIT Locator.Box – Localization out of the box

Now you have the choice between the pure software solution ROKIT Locator or the ROKIT Locator.Box – ready for use on a compact industrial computer. The ROKIT Locator.Box is designed for convenient and practical integration of our laser localization software into your mobile robots. It consists of a pre-installed and licensed ROKIT Locator software, a fully supported operating system and an industrial-grade, very compact and robust high-performance industrial PC (Pokini F2).

One Pager

Get a first overview of the ROKIT Locator

Download PDF

Request a free trial

We offer you the opportunity to test the Rexroth ROKIT Locator for your application in the field and provide you with support. Please use the contact form to let us know your request.

Send request
The pictures show two men in conversation. One wears a white shirt and gray pants, the other a dark suit, white shirt and tie. In the background you can see a production plant.

Interested?

We look forward to answering your questions about Rexroth ROKIT as well as the individual ROKIT components.

Feel free to contact us.

ROKIT News

Graphic of a warehouse from the inside in blue. The focus is on various vehicles such as forklift trucks and mobile robots. The mobile robot is in the center and is illuminated.

Building mobile robots made easy

Read how our modular solution set of robotics and automation components simplifies and accelerates the development of mobile robots.

Great production site from top view and a headline saying "Rexroth ROKIT Locator - Localization software for mobile robots

ROKIT Locator in use at Noblelift

Watch how the Rexroth ROKIT Locator is used in Noblelift's APT, PS10 and RT20 mobile robots.

Joerg Heckel (Head of New Business at Bosch Rexroth) and a moderator stand in front of the ROKIT-ctrlX AUTOMATION exhibit and explain the ROKIT motor.

Robotics Webcast – Episode 4

Find out why building mobile robots has never been easier with the innovative robotics and automation kit from ROKIT and ctrlX AUTOMATION.

Robotics webcast – Episode 3

Robotics webcast – Episode 3

Get the latest insights on new features of the ROKIT Locator as well as on the development status of the ROKIT Motor and the ROKIT Navigator.

Robotics Webcast – Episode 2

Robotics Webcast – Episode 2

Get the latest news about our Rexroth ROKIT components

“Call the Expert” Podcast – Episode 2

“Call the Expert” Podcast – Episode 2

Our experts talk about the Chinese intralogistics and robotics market as well as the ROKIT Locator

IFOY AWARD for our ROKIT Locator

IFOY AWARD for our ROKIT Locator

Laser localization software awarded in the category “Intralogistics Software”

The title boxes Call the Expert and Podcast are displayed on a grid together with a telephone receiver symbol.

“Call the Expert” Podcast – Episode 1

Our experts exchange about the ROKIT Locator and answer your questions

Jörg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth) and Christopher Parlitz (Head of Development Intralogistics Robotics at grow platform GmbH) talk about the Locator

Robotics Webcast – Episode 1

Our experts talk about the ROKIT Locator

Joerg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth), Thomas Fechner (Senior Vice President Product Area New Business at Bosch Rexroth) and Jackson Zhang (Vice President at Geek+ Europe) sign the cooperation agreement regarding the localization software Locator

Bosch Rexroth and Geek+ Join Forces in Robotics

Global developer of innovative logistics robotics solutions partners with Bosch Rexroth localization software