Rendering of the wheel drive module ROKIT Motor consisting of wheel, gear box, brake, motor, safety encoder and motion controller. All six components of the module are provided with symbols representing the individual components. Level Up Your Mobile Robots.

Rexroth ROKIT Motor – Your safety-certified wheel drive for AGV/AMR

Contact us
Three-dimensional outline of a wheel drive module consisting of wheel, gear box, brake, motor, safety encoder and controller. All six components of the module are provided with symbols representing the individual components. ROKIT Motor at a glance

Get all important information such as technical data about the ROKIT Motor at a glance.

Download PDF
The image shows the key visual of the ROKIT Robotics Kit from Bosch Rexroth, consisting of four overlays for the respective product names aXessor, ROKIT Locator, ROKIT Navigator and the ROKIT Motor. The lettering “UX” is displayed in the center. It is surrounded by a circle with a red border, which consists of the buttons “SOFTWARE”, “HARDWARE” and “SERVICE” as well as the respective product icons. Five mobile robots are lined up below the symbol. A modular toolkit for your mobile robots

With the Robotics Kit ROKIT and ctrlX AUTOMATION, you benefit from modular software and hardware solutions that you can combine with each other or with third-party solutions as required.

Watch the video

Rexroth ROKIT Motor – Your safety-certified wheel drive for AGV/AMR

The ROKIT Motor from Bosch Rexroth is the ideal wheel drive for your mobile robots, such as automated guided vehicles (AGV) or autonomous mobile robots (AMR) with differential drive for transporting Euro pallets. The highly integrated plug-and-drive solution enables fast commissioning and flexible integration. With state-of-the-art technology, precise operation and minimal installation effort, the drive unit offers outstanding performance in a compact design. Thanks to certified functional safety through FSoE (Fail Safe over EtherCAT), it fulfills all necessary safety requirements according to safety level PLd/SIL2 and supports manufacturers in a fast, efficient and cost-saving market launch.

Three-dimensional outline of a wheel drive module consisting of wheel, gear box, brake, motor, safety encoder and controller. All six components of the module are provided with symbols representing the individual components.

Compact all-in-one wheel drive

The ROKIT Motor consists of a wheel, gearbox, brake, motor, encoder and motion controller (Elmo Platinum Twitter). The highly integrated all-in-one design combines all the necessary drive components and combines maximum performance with minimum installation space. Perfectly suited for use in your mobile robots.

Blue background with a shining rectangle, a three-part circle with the inscription Certified Functional Safety and a yellow hook in the center.

Functional safety via EtherCAT with FSoE

The FSoE-based wheel drive (Fail Safe over EtherCAT) ensures the safe and reliable transmission of safety-critical data via the powerful EtherCAT network - with just a single cable. Suitable for applications up to safety level PLd/SIL2, it meets all necessary safety standards. The integrated Elmo Motion Controller enables the simple implementation of essential safety functions such as Safe Torque Off (STO) and Safe Limited Speed (SLS), which ensure safe operation, especially in collaborative environments. With the ROKIT Motor, you benefit from maximum safety and efficiency: you reduce your development time, minimize costs and sustainably increase the functional safety of your applications.

Blue background with a schematic representation of a wheel drive module that is installed in a mobile robot using four screws, a power cable and two EtherCAT cables.

Ready for immediate use thanks to plug-and-drive

As a plug-and-drive solution, the modular drive unit can be integrated flexibly and easily. Thanks to minimal cabling and simple mounting, the ROKIT Motor reduces integration complexity and maintenance costs.

The image shows the key visual of the ROKIT robotics kit from Bosch Rexroth, consisting of four overlays for the respective product names aXessor, ROKIT Locator, ROKIT Navigator and the ROKIT motor. The lettering "UX" is shown in the center. It is surrounded by a circle with a red border, which consists of the buttons "SOFTWARE", "HARDWARE" and "SERVICE" as well as the respective product icons. Below the icon, five mobile robots are lined up.

A modular toolkit for AGV/AMR

With ROKIT - The Robotics Kit and ctrlX AUTOMATION, you benefit from modular software and hardware solutions that you can combine with each other or with third-party solutions to suit your needs. For example, the ROKIT Motor can be seamlessly connected to the safety control (ctrlX SAFETY) and the vehicle control (ctrlX CORE). The open architecture and standardized interfaces – such as EtherCAT and FSoE – ensure easy integration into existing systems. Thanks to these perfectly coordinated modular solutions from robotics and automation, you can implement your individual requirements optimally and set yourself apart from the competition through efficiency and flexibility.

Watch the video
Watch the video

Benefits of the ROKIT Motor at a glance

Blue background with a shining rectangle, a three-part circle with the inscription Certified Functional Safety and a yellow arrow in the center.

Certified functional safety thanks to FSoE

  • Entire module fully FSoE-based (Fail Safe over EtherCAT)
  • Standardized, future-proof interface
  • Safety functions up to Safety Level PLd/SIL2 can be easily integrated, e.g. Safe Torque Off (STO) or Safe Direction (SDI)
  • Maximum openness for the safety requirements of tomorrow

A rectangle with three gears of different sizes and an arrow.

Reduced development effort

  • Plug-and-drive – ready-to-install solution
  • All-in-one design
  • Minimal cabling effort
  • Easy implementation and maintenance
  • Small installation space
  • Wide voltage range for battery-powered AGV/AMR
  • Compatible with ctrlX AUTOMATION solutions

ROKIT Motor One Pager

Get all the important information about the ROKIT Motor at a glance.

Download PDF

ROKIT News

A-Mate AGVs by K.Hartwall driving in an exhibition hall

K.Hartwall & ROKIT: From concept to deployment in record time

K.Hartwall drastically reduces the integration effort for its A-MATE® AMRs by using ROKIT Locator and ROKIT Navigator. The seamless VDA 5050 integration and commissioning in just one week set new standards for efficiency in customer projects.

Warehouse with two forklifts, a monitor next to the steering wheel, and the SEP Logistik AG logo.

30% more efficiency with SEP Logistik AG and ROKIT Locator

SEP Logistik AG, a leading provider of innovative Warehouse Management solutions, enhances its RELAG forklift guidance system with the ROKIT Locator to provide real-time localization for the entire forklift fleet. This enables scan-free workflows, optimal task routing, and up to 30% savings in personnel resources.

Graphic of a warehouse from the inside in blue. The focus is on various vehicles such as forklift trucks and mobile robots. The mobile robot is in the center and is illuminated.

Building mobile robots made easy

Read how our modular solution set of robotics and automation components simplifies and accelerates the development of mobile robots.

Great production site from top view and a headline saying "Rexroth ROKIT Locator - Localization software for mobile robots

ROKIT Locator in use at Noblelift

Watch how the Rexroth ROKIT Locator is used in Noblelift's APT, PS10 and RT20 mobile robots.

Joerg Heckel (Head of New Business at Bosch Rexroth) and a moderator stand in front of the ROKIT-ctrlX AUTOMATION exhibit and explain the ROKIT motor.

Robotics Webcast – Episode 4

Find out why building mobile robots has never been easier with the innovative robotics and automation kit from ROKIT and ctrlX AUTOMATION.

Robotics webcast – Episode 3

Robotics webcast – Episode 3

Get the latest insights on new features of the ROKIT Locator as well as on the development status of the ROKIT Motor and the ROKIT Navigator.

Robotics Webcast – Episode 2

Robotics Webcast – Episode 2

Get the latest news about our Rexroth ROKIT components

“Call the Expert” Podcast – Episode 2

“Call the Expert” Podcast – Episode 2

Our experts talk about the Chinese intralogistics and robotics market as well as the ROKIT Locator

IFOY AWARD for our ROKIT Locator

IFOY AWARD for our ROKIT Locator

Laser localization software awarded in the category “Intralogistics Software”

The title boxes Call the Expert and Podcast are displayed on a grid together with a telephone receiver symbol.

“Call the Expert” Podcast – Episode 1

Our experts exchange about the ROKIT Locator and answer your questions

Jörg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth) and Christopher Parlitz (Head of Development Intralogistics Robotics at grow platform GmbH) talk about the Locator

Robotics Webcast – Episode 1

Our experts talk about the ROKIT Locator

Joerg Heckel (Project Director Intralogistics Robotics at Bosch Rexroth), Thomas Fechner (Senior Vice President Product Area New Business at Bosch Rexroth) and Jackson Zhang (Vice President at Geek+ Europe) sign the cooperation agreement regarding the localization software Locator

Bosch Rexroth and Geek+ Join Forces in Robotics

Global developer of innovative logistics robotics solutions partners with Bosch Rexroth localization software

The pictures show two men in conversation. One wears a white shirt and gray pants, the other a dark suit, white shirt and tie. In the background you can see a production plant.

Interested?

We look forward to answering your questions about Rexroth ROKIT as well as the individual ROKIT components.

Feel free to contact us.