Experts talk about FRAMEpro - the intelligent CAD plug-in Video FRAMEpro – the intelligent CAD plug-in
Use the CAD data for over 1,500 products in Bosch Rexroth’s aluminum profile range
Download for free
Plug-in for constructing machine frames and housings in a familiar CAD environment
With the FRAMEpro CAD plug-in, Bosch Rexroth brings its proven modular aluminum profile system for machine frames and housings into the Autodesk® Inventor CAD environments and SolidWorks from Dassault.
Construct machine frames in your familiar environment – from the 3D line model to the parts list – and take advantage of our features:
Integrated component library with approx. 1500 products
The selected profiles are placed in a 3D line model and can also be rotated. Accessories such as connectors, cover caps, bases and wheels can then be placed on the profiles.
FRAMEpro automatically generates a parts list for your model so that you can request a quotation or place an order. Once the construction process is complete, FRAMEpro lists the strut profiles used including the necessary cutting and drilling.
QUICK
Automatic connections and intelligent macros:
With the help of intelligent macros, connections are produced automatically. Profile configuration processes which match the particular connector type are also set automatically. Other prepared macros make it easier to incorporate panel elements and doors.
ERROR-FREE
Always up to date:
FRAMEpro complements the relevant CAD environment by adding a library which is updated by Bosch Rexroth on an ongoing basis. All models and data it contains are therefore up to date at all times. Because CAD data no longer need to be transferred from external sources, manual imports, transmission errors or duplicate data are now a thing of the past.
Intelligent functions to make construction easier
From a line model to an aluminum frame
Adjusting profile lengths
Inserting connectors
Inserting cover caps
Attaching rollers and adjustable feet
Fitting doors
Integrated checking functions
Automatic generation of parts lists
From a line model to an aluminum frame
Placing selected aluminum profiles in a 3D line model through to the finished machine frame
Adjusting profile lengths
Automatic adjustments in the event of changes thanks to intelligent macros
Inserting connectors
Producing automatic connections with the help of intelligent macros
Inserting cover caps
Automatic positioning
Determining the installation position
Attaching rollers and adjustable feet
Component library provides selection of rollers and adjustable feet
Automatic positioning via drag and drop
Fitting doors
Simple selection of components via the component library
Placing the doors with the help of prepared macros
Integrated checking functions
Cap check
Connection check
Automatic generation of parts lists
Requesting a quotation or
placing an order with Bosch Rexroth or partner network
Listing all strut profiles including the necessary sawing and drilling work
Download for free
Design your machine frames simple, fast and error-free with FRAMEpro!
FRAMEpro 1.4
for Autodesk® Inventor (2022; 2023; 2024; 2025)
Download for free
FRAMEpro 1.4.1
for SolidWorks (2021; 2022; 2023; 2024) from Dassault