Turkiye English
ctrlX AUTOMATION – Controls ctrlX AUTOMATION – Controls Control platform, I/O modules, industrial PCs with matching HMI solutions as well as safety controls

Controls –
innovative control, visualization and analysis of automation solutions

ctrlX AUTOMATION offers the right solution for every application. The diverse control and automation solutions such as the control platform ctrlX CORE, the I/O modules ctrlX I/O, the safety control ctrlX SAFETY as well as the industrial PCs ctrlX IPC and various HMI solutions ctrlX HMI can be used for PLC-based applications, IoT use cases or analytics and safety functions.

ctrlX AUTOMATION – ctrlX CORE

ctrlX CORE

Nowadays, automation means software development. The high-performance and communication-ready control platform ctrlX CORE provides the basis for this. With the scalable industrial control system, Bosch Rexroth has set new standards in the field of automation technology. The ctrlX CORE runs the real-time, Linux-based operating system ctrlX OS. It stands for maximum openness and gives users access to the entire ecosystem initiated by ctrlX AUTOMATION. Due to its open and hardware-independent architecture, the control platform ctrlX CORE overcomes the boundaries between the embedded system and drive-based technology platforms.

The open software architecture with flexible app technology allows developers to act completely freely: They can select the apps they need or use any open-source software. It is also possible to run self-developed software on the open control platform. Furthermore, functions in all common programming languages can be converted into apps, made available via the ctrlX Store and operated on the ctrlX CORE.

Go to the Rexroth Store

More information about ctrlX CORE
More information about ctrlX CORE
ctrlX AUTOMATION – ctrlX I/O

ctrlX I/O

ctrlX I/O opens up new possibilities when it comes to connectivity and networking. The I/O portfolio is designed for horizontal and vertical integration and represents a functional extension of the ctrlX CORE control platform. As a result, users can take advantage of comprehensive communication and performance extensions as well as I/O modules geared to future technologies such as 5G, TSN and AI.

The setup is compact, modular and robust - resulting in high space savings. Mounting and wiring can be realized without tools. The flexible and powerful solution features, among other things, openness for the EtherCAT ecosystem, flexible machine topologies and diverse communication standards. The web-based configuration and diagnostics, Plug & Run and integrated monitoring functions take engineering to a new level.

Go to the Rexroth Store

More information about ctrlX I/O
More information about ctrlX I/O
ctrlX AUTOMATION – ctrlX SAFETY

ctrlX SAFETY

Safe automation completely redefined: ctrlX SAFETY is the most compact safety solution of its kind and has the fastest reaction times. The compact yet scalable system can be used as required – from the drive-integrated SafeMotion solution in ctrlX DRIVE to the complete ctrlX SAFETY control system. In addition to flexible use, the advantages include a very high level of safety and efficient engineering through graphical programming of the safety PLC.

ctrlX SAFETY uses open standards and offers secure connectivity at all levels as well as fast and versatile selection of safety functions. The solution is based on two components that can be used stand-alone or as a complete system - the bundle results in the fastest and most compact safety solution on the market. Due to the shortened response times, the design of machines with the smallest installation space is possible.

Go to the Rexroth Store

More information about ctrlX SAFETY
More information about ctrlX SAFETY
ctrlX AUTOMATION – ctrlX HMI

ctrlX HMI

Machine operation and thus the human machine interface are among the most important elements in industrial automation. With ctrlX HMI simple and intuitive solutions are provided. ctrlX HMI offers coordinated hardware and software solutions. The broad hardware portfolio includes displays, panel PCs offering excellent graphics capabilities, web panels, panel frames and machine operating panels in a wide range of sizes. The software is provided by ctrlX World partners. Through this combination, the components ensure the perfect user experience and offer flexible, needs-based applications. With its features and expansion options, the ctrlX HMI portfolio covers all application areas reliably – from the simplest process controls through to demanding and dynamic simulation.

Go to the Rexroth Store

More information about ctrlX HMI
More information about ctrlX HMI
ctrlX AUTOMATION – ctrlX IPC

ctrlX IPC

Demanding process controls and technologies such as edge computing require high performance reserves. ctrlX IPC provides these flexibly and scalably - even for high-end applications. The industrial PCs can draw on the app-based engineering of ctrlX AUTOMATION and can also be combined with ctrlX HMI. Thanks to a wide range of expansion options as well as numerous interfaces, the IPCs can be tailored precisely to the needs of the clientele. Standard components or third-party open source software offer additional flexibility and freedom.

Go to the Rexroth Store

More information about ctrlX IPC
More information about ctrlX IPC

Curious? Watch our videos.

ctrlX CORE – The ultra-compact control platform

ctrlX I/O – The powerful ctrlX CORE enhancement

ctrlX SAFETY – The most comprehensive SafeMotion and SafeLogic solution

ctrlX AUTOMATION – Downloads

Downloads

If you would like more information about ctrlX AUTOMATION, please download one of our whitepapers or take a look at the ctrlX AUTOMATION magazine!

Go to the downloads

Contact us

Are you looking to contact Bosch Rexroth or Bosch Rexroth Partners for further information about ctrlX AUTOMATION? Find the right contacts for sales, services and training.

Get in contact

More products

ctrlX AUTOMATION – Software

Software

The automation toolkit ctrlX AUTOMATION offers practical software and engineering tools and maximum openness through Linux operating system.

More information about Software
ctrlX AUTOMATION – Drives & Motion

Drives & Motion

Diverse PLC or motion functionalities as well as modular servo drives and motors enable almost any application.

More information about Drives & Motion
ctrlX AUTOMATION – Transfer systems

Transfer systems

The ctrlX AUTOMATION portfolio offers transfer systems for highly efficient material and goods flows.

More information about Transfer Systems