Experts explain the CAD plug-in FRAMEpro Experts talk about FRAMEpro - the intelligent CAD plug-in Video Bosch Rexroth Construction of machine frames in a CAD environment FRAMEpro – the intelligent CAD plug-in

Use the CAD data for over 1,500 products in Bosch Rexroth’s aluminum profile range

Download for free

Plug-in for constructing machine frames and housings in a familiar CAD environment

With the FRAMEpro CAD plug-in, Bosch Rexroth brings its proven modular aluminum profile system for machine frames and housings into the Autodesk® Inventor CAD environments and SolidWorks from Dassault.

Construct machine frames in your familiar environment – from the 3D line model to the parts list – and take advantage of our features:

  • Integrated component library with approx. 1500 products
  • Plausibility check
  • Automatically produced parts and order lists

How-to videos for FRAMEpro

Find all FRAMEpro Videos here.

The intelligent FRAMEpro plug-in offers practical functions and streamlines your construction processes.

SIMPLE

Lean processes including ordering:

The selected profiles are placed in a 3D line model and can also be rotated. Accessories such as connectors, cover caps, bases and wheels can then be placed on the profiles.

FRAMEpro automatically generates a parts list for your model so that you can request a quotation or place an order. Once the construction process is complete, FRAMEpro lists the strut profiles used including the necessary cutting and drilling.

The FRAMEpro plug-in from Bosch Rexroth offers intelligent macros for automatically placing components.

QUICK

Automatic connections and intelligent macros:

With the help of intelligent macros, connections are produced automatically. Profile configuration processes which match the particular connector type are also set automatically. Other prepared macros make it easier to incorporate panel elements and doors.

The intelligent FRAMEpro plug-in from Bosch Rexroth helps you to construct machine frames without errors.

ERROR-FREE

Always up to date:

FRAMEpro complements the relevant CAD environment by adding a library which is updated by Bosch Rexroth on an ongoing basis. All models and data it contains are therefore up to date at all times. Because CAD data no longer need to be transferred from external sources, manual imports, transmission errors or duplicate data are now a thing of the past.

Intelligent functions to make construction easier

An engineer uses CAD to construct a housing with the help of the FRAMEpro plug-in from Bosch Rexroth.
  • The screenshot shows the “frame construction” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    From a line model to an aluminum frame

  • The screenshot shows the “length adjustment” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    Adjusting profile lengths

  • The screenshot shows the “inserting cover caps in aluminum profiles” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    Inserting connectors

  • The screenshot shows the “attaching cover caps” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    Inserting cover caps

  • The screenshot shows the “roller attachment” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    Attaching rollers and adjustable feet

  • The screenshot shows the “panel element installation” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    Fitting doors

  • The screenshot shows the “aluminum profiles connection check” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    Integrated checking functions

  • The screenshot shows the “parts list generation” function in the FRAMEpro CAD plug-in from Bosch Rexroth

    Automatic generation of parts lists

The screenshot shows the “frame construction” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “frame construction” function in the FRAMEpro CAD plug-in from Bosch Rexroth

From a line model to an aluminum frame

  • Placing selected aluminum profiles in a 3D line model through to the finished machine frame

The screenshot shows the “length adjustment” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “length adjustment” function in the FRAMEpro CAD plug-in from Bosch Rexroth

Adjusting profile lengths

  • Automatic adjustments in the event of changes thanks to intelligent macros

The screenshot shows the “inserting cover caps in aluminum profiles” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “inserting cover caps in aluminum profiles” function in the FRAMEpro CAD plug-in from Bosch Rexroth

Inserting connectors

  • Producing automatic connections with the help of intelligent macros

The screenshot shows the “attaching cover caps” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “attaching cover caps” function in the FRAMEpro CAD plug-in from Bosch Rexroth

Inserting cover caps

  • Automatic positioning
  • Determining the installation position

The screenshot shows the “roller attachment” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “roller attachment” function in the FRAMEpro CAD plug-in from Bosch Rexroth

Attaching rollers and adjustable feet

  • Component library provides selection of rollers and adjustable feet
  • Automatic positioning via drag and drop

The screenshot shows the “panel element installation” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “panel element installation” function in the FRAMEpro CAD plug-in from Bosch Rexroth

Fitting doors

  • Simple selection of components via the component library
  • Placing the doors with the help of prepared macros

The screenshot shows the “aluminum profiles connection check” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “aluminum profiles connection check” function in the FRAMEpro CAD plug-in from Bosch Rexroth

Integrated checking functions

  • Cap check
  • Connection check

The screenshot shows the “parts list generation” function in the FRAMEpro CAD plug-in from Bosch Rexroth
The screenshot shows the “parts list generation” function in the FRAMEpro CAD plug-in from Bosch Rexroth

Automatic generation of parts lists

  • Requesting a quotation or
  • placing an order with Bosch Rexroth or partner network
  • Listing all strut profiles including the necessary sawing and drilling work

Download for free

Design your machine frames simple, fast and error-free with FRAMEpro!

FRAMEpro engineer working with the CAD plug-in for inventor

FRAMEpro 1.4

for Autodesk® Inventor (2022; 2023; 2024; 2025)

Download for free
FRAMEpro engineer working with the CAD plug-in for SolidWorks

FRAMEpro 1.4.2

for SolidWorks (2021; 2022; 2023; 2024) from Dassault

Download for free

Easily design aluminum framing in familiar CAD environments with FRAMEpro

With FRAMEpro, Bosch Rexroth brings proven modular aluminum profile system elements to the CAD programs Autodesk® Inventor and SOLIDWORKS from Dassault via plug-in. The seamless integration of the component library and numerous supporting functions reduces design outlay, helps prevent errors and lowers the engineering costs.

View Brochure