USA

Select your location

USA
 

Directional Spool Valves, direct operated with solenoid actuation

5.-WE

5-chamber solenoid operated directional spool valves

The 5-chamber directional valve type 5-.WE is a solenoid operated directional spool valve influencing the switching time. It controls the start, stop and direction of a flow. Directional spool valves connect or isolate the connections by moving a control spool in a housing bore.

Features:

  • Size 10
  • Porting pattern according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-2002 D05
  • Wet-pin DC solenoids with detachable coil
  • Solenoid coil can be rotated by 90*
  • Coil can be replaced without opening pressure tight chamber
  • Single or double valve mating connectors (see RE08006)
 
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.