USA

Select your location

USA
 

Pressure relief valves, direct operated

DBD

Direct operated relief valves

The DBD pressure relief valves are direct operated type relief valves. They are used to limit the pressure in a hydraulic system. DBD type relief valves offer line contact sealing for minimal leakage at closure and a full array of pressure capacities are available.


Features

  • Sizes 6 to 20
  • For threaded connection (“G”)
  • As cartridge valve (“K”)
  • Optional adjustment types:
    - Screw with hexagon socket and protective cap
    - Rotary knob / hand wheel
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.