USA

Select your location

USA
 

Pressure reducing valve, pilot operated

pilot operated DR

DR

Pilot operated pressure reducing valve

Models DR are pilot operated reducing valves. They reduce pressure in a branch circuit lower than that of the main circuit. The valve design is capable of maintaining a precise pressure setting even at high flow.

Features

  • Size 10, 20
  • Nominal pressure 100, 200 Bar
  • Mounts on ISO 5781-06, 08, or 10
  • 4 adjustment types for pressure adjustment, optionally:
    – Rotary knob
    – Hex screw with protective cap
    – Lockable rotary knob with scale
    – Rotary knob with scale
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.