USA

Select your location

USA
 

Card holder

VT 3002

Card holder for either 32-pin or 48-pin connection format

The VT-3002 card holder is available in either a 32-pin or 48-pin connection format (Form D or Form F). Individual screw terminals aid in robust field connections while the VT-3002 provides a stable platform to anchor field connections. Push buttons on each side permit releasing an amplifier board without incurring undue stress on an amplifier’s faceplate.


Features

  • Card holders allow the simple installation and wiring of individual electronic cards in Euro format, e.g. in switching cabinets
  • Can be screwed on or snapped onto DIN rails
  • Vertical mounting onto a DIN rail, possible with an additional adaptor (included within the scope of supply)
  • Stable base
  • Card locking and releasing by lever operation
  • Connection via screw terminals
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.