USA

Select your location

USA
 

3/3 proportional directional valves direct operated, with electrical position feedback as pilot valves for control systems SY(H)DFE

VT-DFP

Pilot control valve for the SYDFE1 system

The VT-DFP-A-2X/G24K0/0/V is the pilot control valve for the SYDFE1 system. In conjunction with amplifier VT5041, it controls the swashplate angle of the pump in either closed loop pressure or flow control. This valve is to be considered a part and not a complete control.


Features

  • Pilot valve for the pressure and flow control system SY(H)DFE
  • Actuation by means of a proportional solenoid with electrical feedback
  • Control electronics:
    – VT-DFP (for SY(H)DFE1) → external analog amplifier VT 5041-2X
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.