USA

Select your location

USA
 

Analog positioning modules

VT-MACAS

Analog positioning module

Marginal Column
Content

Analog position controller type VT-MACAS supports simple position or velocity control loops for hydraulic motion systems, in combination with Rexroth servo cylinders and analog position measurement systems (potentiometers).

Features

  • DIN-rail mountable
  • Open-circuit detection for feedback signal cable
  • Short-circuit-proof interfaces
  • Measurement taps on front panel
  • Deadband compensation can be deactivated
  • Position: PT1 control
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.