USA

Select your location

USA
 

Plug-in proportional amplifier

VT-SSPA1-50

Plug-in proportional amplifier

The plug-in amplifier is suitable for mounting onto a valve connection base according to EN 175301-803. By turning the plug insert and the electronics in the housing, the plug-in amplifier can be mounted on the solenoid in 90° increments. user can adjust ramp time, maximum current, and bias current.

Features

  • Used for controlling solenoid operated pressure control and directional valves without closed-loop position control
  • Differential input, optional current input
  • Ramp generator, separate for up/down
  • Zero potentiometer / biasing current
  • Command value attenuator / maximum current
  • Operating voltage 24 V
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.