USA

Select your location

USA
 

Analog command value modules

VT-SWMA-1

VT-SWMA-1

Analog command value module

Marginal Column
Content

Analog command value module type VT-SWMA-1 is used for controllingthe hydraulic functions of valves with integrated electronics.


Features

  • Supports realizing simple hydraulic functions via digital controlling
  • Adjustment elements:
    – 1 potentiometer for zero point adjustment (command value offset)
    – 1 potentiometer for command value attenuation (for differential input)
    – 4 potentiometers for command value preselection
    – 5 potentiometers for ramp time adjustment
  • 4 call-up possibilities each for command value and ramp time
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.