USA

Select your location

USA
 

p/Q amplifier

VT-VARAP1

p/Q amplifier

The p/Q amplifier is comprised of a base card with front panel containing the valve amplifier for 4WRPH6 with closed loop pressure controller. When used with the appropriate servo solenoid valves and pressure sensors, this unit can be employed for controlling flow and pressure in a closed-loop control circuit. The input parameters are the setpoints for pressure p and flow Q.


Features

  • Suitable for actuating directly operated and pilot operated servo solenoid valves
  • Analog amplifiers in Eurocard format for installation in 19" rack
  • Output stage with closed-loop control
  • Rapid energizing and de-energizing for fast response times
  • Enabling input
  • Short-circuit-proof outputs
  • External control shutoff
  • Open-circuit detectin for feedback signal cable and pressure sensor
  • Suitable for pressure sensors (1...6 V, 0...10 V, 4...20 mA)
  • Closed-loop position control with PID action
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.